AC Motors | Light Industrial / Commercial | Three Phase | 56H | 1400-1800 RPM | OPAO Encl |

Product Overview: RHM645A




* Click for Larger Image

Catalog Number:  RHM645A
Description:  1.5HP,1725RPM,3PH,60HZ,56H,1920M,OPSB,F1
Ship Weight:  37 lbs.
List Price:  $456 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
Automatic thermal overload
Ball bearings
High service factors
Resilient cushion rings
Reversible rotation
Rugged steel base
Terminal panel with quick connections on single phase
Features
Fans for heating, ventilation and air conditioning blowers | Designed for applications having moderate starting leads


* The image shown is representative only. Actual product may differ in appearance from image shown.