AC Motors | Light Industrial / Commercial | 1400-1800 RPM | 56 | 230/460 Volt |

Product Overview: RHM345A




* Click for Larger Image

Catalog Number:  RHM345A
Description:  .5HP,1725RPM,3PH,60HZ,56,1712M,OPEN,F1
Ship Weight:  25 lbs.
List Price:  $318 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
Automatic Thermal Overload
Ball Bearings
High Service Factors
Resilient Cushion Rings
Rebersible Rotation
Rugged Steel Base
Terminal Panel with Quick Connections
Features
Fans for Heating, Ventilation and Air conditioning Blowers


* The image shown is representative only. Actual product may differ in appearance from image shown.