AC Motors | HVAC | TEAO Encl | 48Z | 1400-1800 RPM | 115/230 Volt |

Product Overview: PSC3524A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
PSC3524A |
| Description: |
.5HP,1625RPM,1PH,60HZ,48Z,3418C,TEAO,F1 |
| Ship Weight: |
24 lbs. |
| List Price: |
$487
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Double sealed ball bearings |
 |
|
Rugged steel frame |
 |
|
Corrosion resistant epoxy finish |
 |
|
1" extended thru bolts |
 |
|
Permanent split capacitor. |
|
 |
 |
 |
Confinement houses,exhaust fans, air handling fans, unit heaters. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|