AC Motors | HVAC | 115/230 Volt | Single Phase | TEAO Encl | 48Z |

Product Overview: PSC3416A




* Click for Larger Image

Catalog Number:  PSC3416A
Description:  .33HP,1625RPM,1PH,60HZ,48Z,3414C,TEAO,F1
Ship Weight:  21 lbs.
List Price:  $444 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Double sealed ball bearings
Rugged steel frame
Corrosion resistant epoxy finish
1" extended thru bolts
Permanent split capacitor.
Features
Confinement houses,exhaust fans, air handling fans, unit heaters.


* The image shown is representative only. Actual product may differ in appearance from image shown.