AC Motors | Definite Purpose |

Product Overview: PL1317M


 * Click for Larger Image
|
 |
 |
Catalog Number: |
PL1317M |
| Description: |
2HP,3450RPM,1PH,60HZ,56,3524LC,OPEN,F1 |
| Ship Weight: |
43 lbs. |
| List Price: |
$719
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Ball bearing design |
 |
|
1 1/2 horsepower ratings are rated at 14 amps or less on 115 volts |
 |
|
Manual thermal overload located in the conduit box |
 |
|
UL and CSA recognized component approval |
 |
|
200°C copper windings. |
|
 |
 |
 |
Pressure washers, steam cleaners, portable and self contained stationary system for direct drive mount and coupled mount designs. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|