|
 |
 |
 AC Motors | Pump | Three Phase | TENV Encl | 1400-1800 RPM | 230 Volt | 180TY |

Product Overview: P18G2703


 * Click for Larger Image
|
 |
 |
Catalog Number: |
P18G2703 |
| Description: |
7.50HP,1730RPM,3PH,60HZ,180TY,TENV,FOOT |
| Ship Weight: |
108 lbs. |
| List Price: |
$7021
USD |
| Multiplier Symbol: |
S1 |
|
 |
 |
|
All cast iron construction |
 |
|
416 stainless steel shafts |
 |
|
Dual carbon ceramic mechanical seals |
 |
|
(2) NC thermostats and 25 feet of cable |
 |
|
Dual moisture sensing probes |
 |
|
Explosion Proof, Division 1, Group C & D, T3C |
 |
|
Submersible motors suitable for both wet pit and dry pit applications |
 |
|
Continuous duty in water/sewage |
 |
|
Inverter capable for 10:1 variable torque while maintaining Division 1, Group C & D, T3C |
 |
|
5 year pro-rated warranty. |
|
 |
 |
 |
Municipal and Industrial wastewater, slurry pump, aerators and mixers. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|