AC Motors | Pump | TENV Encl | 180TY | Three Phase |

Product Overview: P18G2702




* Click for Larger Image

Catalog Number:  P18G2702
Description:  5HP,1725RPM,3PH,60HZ,180TY,TENV,FOOTLES
Ship Weight:  235 lbs.
List Price:  $5611 USD
Multiplier Symbol:  S1

View SpecificationsView Operation Manual


Features
All cast iron construction
416 stainless steel shafts
Dual carbon ceramic mechanical seals
(2) NC thermostats and 25 feet of cable
Dual moisture sensing probes
Explosion Proof, Division 1, Group C & D, T3C
Submersible motors suitable for both wet pit and dry pit applications
Continuous duty in water/sewage
Inverter capable for 10:1 variable torque while maintaining Division 1, Group C & D, T3C
5 year pro-rated warranty.
Features
Municipal and Industrial wastewater, slurry pump, aerators and mixers.


* The image shown is representative only. Actual product may differ in appearance from image shown.