AC Motors | Definite Purpose | 230/460/796 Volt |

Product Overview: OF3407T




* Click for Larger Image

Catalog Number:  OF3407T
Description:  7.5HP,1125RPM,3PH,60HZ,254T,0932M,OPEN
Ship Weight:  270 lbs.
List Price:  $2565 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.