AC Motors | Definite Purpose | Three Phase | 460/796 Volt | 901-1200 RPM |

Product Overview: OF3340T




* Click for Larger Image

Catalog Number:  OF3340T
Description:  40HP,1125RPM,3PH,60HZ,365T,4268M,OPSB,F2
Ship Weight:  550 lbs.
List Price:  $9483 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.