AC Motors | Definite Purpose | OPSB Encl | Three Phase | 324T |

Product Overview: OF3325T




* Click for Larger Image

Catalog Number:  OF3325T
Description:  25HP,1120RPM,3PH,60HZ,324T,4244M,OPSB,F2
Ship Weight:  437 lbs.
List Price:  $6119 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.