AC Motors | Definite Purpose | 901-1200 RPM | Three Phase | OPEN Encl |

Product Overview: OF33125T




* Click for Larger Image

Catalog Number:  OF33125T
Description:  125HP, 1140RPM, 3PH, 60HZ, 449T, OPEN, F
Ship Weight:  2380 lbs.
List Price:  $19802 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.