AC Motors | Definite Purpose | 230/460/796 Volt | 901-1200 RPM | OPSB Encl |

Product Overview: OF3310T




* Click for Larger Image

Catalog Number:  OF3310T
Description:  10HP,1125RPM,3PH,60HZ,256T,3938M,OPSB,F2
Ship Weight:  234 lbs.
List Price:  $2834 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.