AC Motors | Definite Purpose | Three Phase | 460/796 Volt | 445T |

Product Overview: OF33100T




* Click for Larger Image

Catalog Number:  OF33100T
Description:  100HP,1125RPM,3PH,60HZ,445T,1864M,OPEN
Ship Weight:  1658 lbs.
List Price:  $15621 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.