AC Motors | General Purpose | 230/460 Volt | 56 | 1400-1800 RPM |

Product Overview: NM3538/35


 * Click for Larger Image
|
 |
 |
Catalog Number: |
NM3538/35 |
| Description: |
.5HP,1740RPM,3PH,60HZ,56,3512M,TENV,F1,N |
| Ship Weight: |
33 lbs. |
| List Price: |
$511
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|