AC Motors | General Purpose | 230/460 Volt | 1400-1800 RPM |

Product Overview: NM3534


 * Click for Larger Image
|
 |
 |
Catalog Number: |
NM3534 |
| Description: |
.33HP,1725RPM,3PH,60HZ,56,3416M,TENV,F1 |
| Ship Weight: |
23 lbs. |
| List Price: |
$365
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|