AC Motors | IEC Frame | TEFC Encl | 230/460 Volt | Three Phase | 1400-1800 RPM | D80C |

Product Overview: MVM5550C




* Click for Larger Image

Catalog Number:  MVM5550C
Description:  .75KW-1HP/1710RPM/3PH/TEFC/IEC D80C
Ship Weight:  23 lbs.
List Price:  $432 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.