AC Motors | IEC Frame | D71C | Three Phase |

Product Overview: MVM5350C




* Click for Larger Image

Catalog Number:  MVM5350C
Description:  .37KW-.50HP/1690RPM/3PH/TEFC/IEC D71C
Ship Weight:  16 lbs.
List Price:  $355 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.