AC Motors | IEC Frame | Three Phase | 1400-1800 RPM | TEFC Encl | 575 Volt |

Product Overview: MVM5300C-5




* Click for Larger Image

Catalog Number:  MVM5300C-5
Description:  .37KW-.50HP/3440RPM/575V/TEFC/IEC D71C
Ship Weight:  13 lbs.
List Price:  $333 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.