AC Motors | IEC Frame | 575 Volt | D63D | 1400-1800 RPM |

Product Overview: MVM5200D-5




* Click for Larger Image

Catalog Number:  MVM5200D-5
Description:  .25KW-.33HP/3360RPM/575V/TEFC/IEC D63D
Ship Weight:  11 lbs.
List Price:  $320 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.