AC Motors | IEC Frame | 2800-3600 RPM | TEFC Encl |

Product Overview: MVM3613D




* Click for Larger Image

Catalog Number:  MVM3613D
Description:  3.7KW,3450RPM,3PH,60HZ,D100LD,3626M,TEFC
Ship Weight:  79 lbs.
List Price:  $981 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Conduit Box mounted F-2
IEC-Standard
IEC-B5 Flange
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B5 flange mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.