AC Motors | IEC Frame | 2800-3600 RPM | 208-230/460 Volt | D90LC | Three Phase |

Product Overview: MVM3559C


 * Click for Larger Image
|
 |
 |
Catalog Number: |
MVM3559C |
| Description: |
2.2KW,3450RPM,3PH,60HZ,D90LC,3532M,TEFC |
| Ship Weight: |
50 lbs. |
| List Price: |
$776
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Conduit box mounted F-2 |
 |
|
IEC Standard |
 |
|
B14 Face (IEC-B14) |
|
 |
 |
 |
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B14 Face mounting repacements. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|