AC Motors | IEC Frame | 208-230/460 Volt |

Product Overview: MVM3554D




* Click for Larger Image

Catalog Number:  MVM3554D
Description:  1.1KW,1755RPM,3PH,60HZ,D90SD,3521M,TEFC
Ship Weight:  40 lbs.
List Price:  $673 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Conduit Box mounted F-2
IEC-Standard
IEC-B5 Flange
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B5 flange mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.