AC Motors | IEC Frame | D80C |

Product Overview: MVM3546C




* Click for Larger Image

Catalog Number:  MVM3546C
Description:  .75KW,1725RPM,3PH,60HZ,D80C,3428M,TEFC
Ship Weight:  35 lbs.
List Price:  $638 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Conduit box mounted F-2
IEC Standard
B14 Face (IEC-B14)
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B14 Face mounting repacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.