AC Motors | IEC Frame |

Product Overview: MVM3458C




* Click for Larger Image

Catalog Number:  MVM3458C
Description:  .25KW,1725RPM,3PH,60HZ,D71C,3320M,TEFC
Ship Weight:  22 lbs.
List Price:  $472 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Conduit box mounted F-2
IEC Standard
B14 Face (IEC-B14)
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B14 Face mounting repacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.