AC Motors | Definite Purpose | 1400-1800 RPM | 230/460 Volt | TEFC Encl |

Product Overview: MPM3458




* Click for Larger Image

Catalog Number:  MPM3458
Description:  .33HP,1425/1725RPM,3PH,50/60HZ,48,3413M
Ship Weight:  20 lbs.
List Price:  $391 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
TEFC industrial quality
Designed with conduit box at 12:00 O'clock position to facilitate mounting on existing chemical injection pumps
Epoxy paint
Features
Designed to power metering pump systems primarily used to inject chemicals into irrigation distribution systems.


* The image shown is representative only. Actual product may differ in appearance from image shown.