AC Motors | IEC Frame | 230/460 Volt | 2800-3600 RPM | D80 | TEFC Encl |

Product Overview: MM5600




* Click for Larger Image

Catalog Number:  MM5600
Description:  1.1KW/1.5HP/3440RPM/3PH/TEFC/IEC D80
Ship Weight:  23 lbs.
List Price:  $452 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.