AC Motors | IEC Frame | 2800-3600 RPM |

Product Overview: MM5300




* Click for Larger Image

Catalog Number:  MM5300
Description:  .37KW-.50HP/3440RPM/3PH/TEFC/IEC D71
Ship Weight:  13 lbs.
List Price:  $306 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.