AC Motors | IEC Frame | TEFC Encl | 1400-1800 RPM | 230/460 Volt | D71 |

Product Overview: MM5250




* Click for Larger Image

Catalog Number:  MM5250
Description:  .25KW-.33HP/1680RPM/3PH/TEFC/IEC D71
Ship Weight:  11 lbs.
List Price:  $300 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.