AC Motors | IEC Frame | TEFC Encl | D71 | 230/460 Volt |

Product Overview: MM3463


 * Click for Larger Image
|
 |
 |
Catalog Number: |
MM3463 |
| Description: |
.56KW,3450RPM,3PH,60HZ,D71,3328M,TEFC,F2 |
| Ship Weight: |
24 lbs. |
| List Price: |
$362
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Conduit box mounted F-2 |
 |
|
IEC-Standard |
 |
|
Rigid Base |
|
 |
 |
 |
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B3 base mount replacements. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|