AC Motors | Explosion Proof | 208-230/460 Volt | 184 | XPFC Encl | 2800-3600 RPM |

Product Overview: M7026




* Click for Larger Image

Catalog Number:  M7026
Description:  3//2HP,3460//2900RPM,3PH,60//50HZ,184,36
Ship Weight:  74 lbs.
List Price:  $1450 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.