AC Motors | Explosion Proof | Three Phase | 208-230/460 Volt |

Product Overview: M7003A




* Click for Larger Image

Catalog Number:  M7003A
Description:  .33HP,1140RPM,3PH,60HZ,56,X3513M,XPFC,F1
Ship Weight:  37 lbs.
List Price:  $992 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T4
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.