AC Motors | General Purpose | 600-900 RPM | 230/460 Volt | 364T | Three Phase |

Product Overview: M4338T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M4338T |
| Description: |
30HP,880RPM,3PH,60HZ,364T,1450M,TEFC,F1 |
| Ship Weight: |
808 lbs. |
| List Price: |
$8784
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|