AC Motors | General Purpose | 230/460 Volt | TEFC Encl | Three Phase | 2800-3600 RPM |

Product Overview: M4106




* Click for Larger Image

Catalog Number:  M4106
Description:  20HP,3525RPM,3PH,60HZ,286U,0940M,TEFC,F1
Ship Weight:  282 lbs.
List Price:  $3759 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Suitable for mounting any position
Heavy gauge steel and cast iron frames
Features
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.