AC Motors | Severe Duty | 1400-1800 RPM | 208-230/460 Volt |

Product Overview: M4103T-9


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M4103T-9 |
| Description: |
25HP,1770RPM,3PH,60HZ,284T,1056M,TEFC,F1 |
| Ship Weight: |
437 lbs. |
| List Price: |
$3158
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Cast iron frames |
 |
|
Class F insulation |
 |
|
Class B rise |
 |
|
UL and CSA recognized component approval |
|
 |
 |
 |
Conveyors, gear reducers and applications requiring Design C torques. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|