AC Motors | 50 Hertz |

Product Overview: M3710T-58


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M3710T-58 |
| Description: |
7.5HP,1465RPM,3PH,50HZ,213T,3738M,TEFC,F |
| Ship Weight: |
129 lbs. |
| List Price: |
$1027
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Windings tied each end at every slot for rigidity |
 |
|
Ball bearings |
 |
|
High temperature insulation |
 |
|
Copper windings |
|
 |
 |
 |
Suitable for a wide variety of applications where only 50 Hz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|