AC Motors | 50 Hertz |

Product Overview: M3611T-57




* Click for Larger Image

Catalog Number:  M3611T-57
Description:  3HP,1450RPM,3PH,50HZ,182T,3630M,TEFC,F1
Ship Weight:  74 lbs.
List Price:  $700 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 Hz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.