AC Motors | Definite Purpose | 1400-1800 RPM | Three Phase |

Product Overview: M3565




* Click for Larger Image

Catalog Number:  M3565
Description:  .75HP,1735RPM,3PH,60HZ,66,3513M,TEFC,F1
Ship Weight:  31 lbs.
List Price:  $705 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge seam welded base
Ball bearings
Copper windings
Features
Designed for applications requiring pre-1952 NEMA frame dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.