AC Motors | Severe Duty | 208-230/460 Volt | 145T | TEFC Encl |

Product Overview: M3558T-9




* Click for Larger Image

Catalog Number:  M3558T-9
Description:  2HP,1750RPM,3PH,60HZ,145T,3524M,TEFC,F1
Ship Weight:  39 lbs.
List Price:  $597 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frames
Class F insulation
Class B rise
UL and CSA recognized component approval
Features
Conveyors, gear reducers and applications requiring Design C torques.


* The image shown is representative only. Actual product may differ in appearance from image shown.