AC Motors | 50 Hertz |

Product Overview: M3555T-57




* Click for Larger Image

Catalog Number:  M3555T-57
Description:  2HP,2850RPM,3PH,50HZ,145T,3526M,TEFC,F1
Ship Weight:  44 lbs.
List Price:  $692 USD
Multiplier Symbol:  L1

View Specifications


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 Hz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.