AC Motors | General Purpose | 208-230/460 Volt | TEFC Encl |

Product Overview: M3543


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M3543 |
| Description: |
.75HP,1140RPM,3PH,60HZ,56H,3428M,TEFC,F1 |
| Ship Weight: |
34 lbs. |
| List Price: |
$598
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|