AC Motors | 50 Hertz |

Product Overview: M3542-57




* Click for Larger Image

Catalog Number:  M3542-57
Description:  .75HP,1425 IP44RPM,3PH,50HZ,56,3428M
Ship Weight:  32 lbs.
List Price:  $477 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 Hz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.