AC Motors | General Purpose | 2800-3600 RPM | 230/460 Volt | TEFC Encl |

Product Overview: M3541


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M3541 |
| Description: |
.75HP,3450RPM,3PH,60HZ,56,3413M,TEFC,F1 |
| Ship Weight: |
21 lbs. |
| List Price: |
$403
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|