AC Motors | HVAC | 56 | 901-1200 RPM | TEAO Encl |

Product Overview: M3539-TP




* Click for Larger Image

Catalog Number:  M3539-TP
Description:  .5HP/1140RPM/TEFC/56
Ship Weight:  28 lbs.
List Price:  $625 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Totally Enclosed Air Over
Low temperature grease
Double sealed ball bearings
Additional auxiliary 50 Hz data nameplate
Features
Condenser fan motor for use on commercial freezers in food processing plants.


* The image shown is representative only. Actual product may differ in appearance from image shown.