AC Motors | General Purpose | Three Phase | 2800-3600 RPM |

Product Overview: M3310




* Click for Larger Image

Catalog Number:  M3310
Description:  7.5HP,3450RPM,3PH,60HZ,215,3627M,OPSB,F1
Ship Weight:  75 lbs.
List Price:  $1376 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame thru 405T
Cast iron frames available
Ball bearings
Copper windings
Features
Pumps, compressors, machine tools, conveyors, blowers, fans and many other applications requiring three phase power.


* The image shown is representative only. Actual product may differ in appearance from image shown.