AC Motors | General Purpose | 56 | 1400-1800 RPM | OPEN Encl |

Product Overview: M3112


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M3112 |
| Description: |
.75HP,1725RPM,3PH,60HZ,56,3420M,OPEN,F1 |
| Ship Weight: |
25 lbs. |
| List Price: |
$381
USD |
| Multiplier Symbol: |
LS |
|
 |
 |
|
Heavy gauge steel frame thru 405T |
 |
|
Cast iron frames available |
 |
|
Ball bearings |
 |
|
Copper windings |
|
 |
 |
 |
Pumps, compressors, machine tools, conveyors, blowers, fans and many other applications requiring three phase power. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|