AC Motors | General Purpose | 460 Volt | 449TS | 2800-3600 RPM |

Product Overview: M25452T-4




* Click for Larger Image

Catalog Number:  M25452T-4
Description:  450HP,3560RPM,3PH,60HZ,449TS,18120M,ODP
Ship Weight:  4000 lbs.
List Price:  $35038 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame thru 405T
Cast iron frames available
Ball bearings
Copper windings
Features
Pumps, compressors, machine tools, conveyors, blowers, fans and many other applications requiring three phase power.


* The image shown is representative only. Actual product may differ in appearance from image shown.