AC Motors | Definite Purpose | 56 | 1400-1800 RPM | TEFC Encl |

Product Overview: M1719




* Click for Larger Image

Catalog Number:  M1719
Description:  .75/.33HP,1735/1160RPM,3PH,60HZ,56,3517M
Ship Weight:  32 lbs.
List Price:  $909 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Lifting eye bold mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors
Features
Fans, blowers, machine tools, hoists, conveyors, pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.