|
 |
 |
 AC Motors | IEC Frame | TEFC Encl | 400 Volt | D132S | Three Phase | 2800-3600 RPM |

Product Overview: M13082-58


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M13082-58 |
| Description: |
7.5KW,2860RPM,3PH,50HZ,D132S,0730M,TEFC |
| Ship Weight: |
198 lbs. |
| List Price: |
$1729
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Suitable for mounting in any position |
 |
|
Cast iron frame, endplates conduit box and fan cover |
 |
|
Metric hardware and terminal strip in conduit box |
 |
|
Re-greasing provisions and thermistors on 11kW (D160 frame) and larger |
 |
|
IP55 protection |
 |
|
Wye-delta connection |
 |
|
ISRŪ (Inverter Spike Resistant) magnet wire |
 |
|
UL, CSA and CE compliant |
|
 |
 |
 |
Pumps, compressors, fans, conveyors and other general purpose three phase applications. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|