AC Motors | Definite Purpose | OPSB Encl | 460 Volt | Three Phase | 1400-1800 RPM |

Product Overview: M1226T




* Click for Larger Image

Catalog Number:  M1226T
Description:  10/4.4HP,1740/1160RPM,3PH,60HZ,254T,3750
Ship Weight:  237 lbs.
List Price:  $3271 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.