AC Motors | Definite Purpose | 460 Volt | 1400-1800 RPM | Three Phase | OPSB Encl |

Product Overview: M1225T




* Click for Larger Image

Catalog Number:  M1225T
Description:  7.5/3.3HP,1740/1160RPM,3PH,60HZ,256T,374
Ship Weight:  209 lbs.
List Price:  $2896 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.